IESNA:LM-63-2002
[TEST]P942710
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57895
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5281.2 5248.1 5178.9 5118.7 5103.6 5109.7 5127.7 5160.8 5190.9 5199.9
5202.9 5248.1 5341.4 5494.8 5750.6 6111.7 6551.1 7080.7 7757.8 8564.3
9479.1 10598.5 11955.7 13499.4 15160.5 16944.9 18657.2 19454.6 18287.1 14131.3
7688.6 2169.7 665 394.2 225.7 93.3 0
5281.2 5263.1 5190.9 5130.7 5115.7 5118.7 5136.7 5169.8 5196.9 5206
5212 5260.1 5350.4 5512.9 5762.7 6126.8 6572.1 7104.8 7799.9 8606.4
9551.3 10703.8 12115.1 13625.8 15317 17146.6 18822.7 19544.9 18103.5 13815.4
7330.5 2034.2 644 361.1 210.6 84.3 0
5281.2 5257.1 5187.9 5124.7 5097.6 5100.6 5109.7 5127.7 5139.8 5151.8
5169.8 5221 5317.3 5470.8 5723.5 6057.6 6484.9 6990.4 7643.4 8440.9
9436.9 10682.7 12145.2 13770.2 15455.4 17242.9 18931 19809.7 18741.5 14922.7
8859.2 3268 872.7 433.3 255.8 99.3 0
5281.2 5245.1 5178.9 5109.7 5073.6 5064.5 5070.5 5073.6 5073.6 5094.6
5124.7 5181.9 5278.2 5428.6 5645.3 5964.3 6388.6 6906.2 7559.2 8353.6
9430.9 10718.9 12361.9 14212.6 16108.4 17968.1 19704.4 20685.4 20143.8 17321.1
11892.5 5753.6 1733.3 631.9 306.9 96.3 0
5281.2 5245.1 5181.9 5109.7 5064.5 5055.5 5061.5 5061.5 5061.5 5085.6
5139.8 5190.9 5272.2 5401.6 5597.2 5892.1 6319.4 6852 7508 8344.6
9449 10920.5 12819.3 15067.2 17378.3 19448.6 21118.7 22178 22304.4 20859.9
16635 10005.7 4249 1083.3 364.1 84.3 0
5281.2 5236.1 5172.9 5100.6 5052.5 5043.5 5052.5 5064.5 5064.5 5088.6
5145.8 5187.9 5251.1 5389.5 5597.2 5892.1 6307.3 6852 7520.1 8401.8
9554.3 11137.1 13261.7 15852.6 18482.7 20766.7 22439.8 23685.6 24450 23962.5
20769.7 14582.7 6984.4 2193.7 466.4 108.3 0
5281.2 5245.1 5178.9 5103.6 5055.5 5043.5 5049.5 5061.5 5061.5 5085.6
5139.8 5196.9 5278.2 5410.6 5615.2 5916.1 6337.4 6867.1 7529.1 8365.6
9470 10944.6 12852.4 15067.2 17354.2 19469.7 21215 22430.8 22593.3 21004.4
17017.2 10390.9 4083.5 1053.2 303.9 81.2 0
5281.2 5251.1 5187.9 5112.7 5064.5 5052.5 5061.5 5070.5 5079.6 5103.6
5142.8 5206 5308.3 5461.7 5681.4 5985.3 6415.7 6939.3 7592.3 8410.8
9494.1 10860.3 12512.4 14314.9 16159.5 18022.2 19788.7 20778.7 20101.6 17456.5
12232.5 5880 1754.4 659 313 96.3 0
5281.2 5260.1 5193.9 5121.7 5082.6 5076.6 5088.6 5112.7 5133.7 5154.8
5181.9 5236.1 5341.4 5506.9 5753.6 6093.7 6518 7032.6 7676.5 8455.9
9442.9 10667.7 12103.1 13670.9 15307.9 17077.4 18816.7 19692.4 18771.5 15611.9
9864.2 3875.9 1110.4 529.6 282.9 114.4 0
5281.2 5266.1 5196.9 5124.7 5091.6 5088.6 5109.7 5151.8 5187.9 5209
5230 5284.2 5383.5 5552 5810.8 6174.9 6620.3 7158.9 7821 8621.4
9548.3 10700.8 12027.9 13517.4 15100.3 16854.7 18524.8 19180.8 17941 13926.7
7631.4 2299 701.1 355.1 189.6 75.2 0
5281.2 5263.1 5196.9 5124.7 5091.6 5091.6 5112.7 5151.8 5190.9 5209
5227 5272.2 5374.5 5534 5789.7 6144.8 6587.2 7149.9 7815 8573.3
9485.1 10589.5 11910.5 13409.1 14919.7 16674.1 18380.3 19186.8 18139.6 14345
8127.9 2554.8 740.3 385.2 198.6 69.2 0
